Aeroquip by Danfoss
74021-2-40S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74021-2-40S
Product specifications
Characteristic | Value |
|---|---|
| Bolt hole diameter | .75 in |
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Inside diameter | 3.067 in |
| Item type | Flange |
| Nominal flange size | 2 |
| Outside diameter | 6 in |
| Product Height | 6 in |
| Product Length/Depth | .438 in |
| Product material | Steel |
| Product Type | Marine Military |
| Product Volume | 15.768 in³ |
| Product Width | 6 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 74021 Series |