Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74100-5
PISTON ASSEMBLY
74100-5
Where to buy
Export PDF
Tools
Add to comparison
74100-5
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.629
Product height mm
15.977
Product length in
2.120
Product length mm
53.848
Product width in
0.629
Product width mm
15.977