
Danfoss
74111-DBH-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74111-DBH-01
Product specifications
Characteristic | Value |
|---|---|
| Application | Agricultural Equipment, Forestry Equipment, Construction Equipment, Turf Care Equipment, Industrial Equipment |
| Brand | Danfoss |
| Design code | B |
| Displacement | 12.3 cm³/rev |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service |
| Flow rate | 66.3 l/min |
| Identification | Standard |
| Main Ports | 1.0625-12 UN-2B SAE O-Ring Ports - Opposite Sides |
| Maximum Speed | 4500 RPM |
| Model Code | AAVAGAA0BAK0B0B |
| Output Shaft | Straight Shaft Diameter 22.22 [.875], 2X Keyway 6.35 X 25.4 [.250 X 1.00], Shaft Extension 95.2 [3.75] (2 Keys Included) |
| Paint | Black Per Spec 209-13Aq |
| Product Height | 4.72 in |
| Product Length/Depth | 8.57 in |
| Product Type | Medium Duty Fixed Motor |
| Product Volume | 190.926 in³ |
| Product Weight | 20 lb |
| Product Width | 4.72 in |
| Special features | None |
| Sub-brand | None |
| Torque | 68.5 Nm |
| Trade Name | 74111 Series |
| Working pressure | 350 bar |