Danfoss
74111-RAA-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74111-RAA-01
Product specifications
Characteristic | Value |
|---|---|
| Application | Agricultural Equipment, Forestry Equipment, Construction Equipment, Turf Care Equipment, Industrial Equipment |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | B |
| Displacement | 12.3 cm³/rev |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service |
| Flow rate | 66.37 l/min |
| Identification | Standard |
| Main Ports | 1.0625-12 UN-2B SAE O-Ring Ports - Same Side (Top) |
| Maximum Displacement | 12.3 cm³/rev |
| Maximum Speed | 4500 RPM |
| Model Code | AAVAECA0BAY0A0B |
| Mounting Flange | SAE 2 Bolt A |
| Mounting Type | SAE A 2 Bolt |
| Output Shaft | Straight Shaft, Diameter 22.23 [.875], Keyway 6.4 X 25.4 [.25 X 1.00], Shaft Extension 41.1 [1.62] (Key Included) |
| Paint | Primer Per Spec 209-13A |
| Product Height | 4.72 in |
| Product Length/Depth | 8.57 in |
| Product material | Aluminum |
| Product Type | Medium Duty Fixed Motor |
| Product Volume | 207.106 in³ |
| Product Weight | 11 lb |
| Product Width | 5.12 in |
| Special features | Anti-Cavitation Check Valve For CW Rotation |
| Sub-brand | None |
| System Working Temperature | 107 °C |
| Torque | 68.55 Nm |
| Trade Name | 74111 Series |
| Working pressure | 350 bar |