Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74300-413
BK PL ASY
74300-413
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
74300-413
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.380
Product height mm
136.652
Product length in
3.060
Product length mm
77.724
Product width in
5.250
Product width mm
133.350