Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74308-101
BEARING
74308-101
Where to buy
Export PDF
Tools
Add to comparison
74308-101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.740
Product height mm
44.196
Product length in
0.078
Product length mm
1.981
Product width in
1.740
Product width mm
44.196