PLATE, VALVE
74308-50
Tools74308-50 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 3.240 |
| Product height mm | 82.296 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 0.158 |
| Product width mm | 4.013 |