Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74308-603
PIVOT
74308-603
Where to buy
Export PDF
Tools
Add to comparison
74308-603
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.100
Product height mm
27.940
Product length in
1.100
Product length mm
27.940
Product width in
0.406
Product width mm
10.312