Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74308-604
SHOE RTAINER
74308-604
Where to buy
Export PDF
Tools
Add to comparison
74308-604
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
3.500
Product length mm
88.900
Product width in
0.389
Product width mm
9.881