ADPT SEAL ASY
74308-614
Tools74308-614 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Seal |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 1.834 |
| Product length mm | 46.584 |
| Product width in | 0.433 |
| Product width mm | 10.998 |