Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74308-615
SENSOR
74308-615
Where to buy
Export PDF
Tools
Add to comparison
74308-615
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.560
Product height mm
14.224
Product length in
6.590
Product length mm
167.386
Product width in
0.557
Product width mm
14.148