Danfoss
74318-DAZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74318-DAZ
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | B |
| Displacement | 40.6 cm³/rev |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service |
| Flow rate | 175.71 l/min |
| Identification | Standard |
| Main Ports | 1.3125-12 UN-2B SAE O-Ring Ports - Top |
| Maximum Displacement | 40.6 cm³/rev |
| Maximum Speed | 3600 RPM |
| Model Code | AAJADDA00AF0B0B |
| Mounting Flange | SAE 2 Bolt B |
| Mounting Type | SAE B 2 Bolt |
| Output Shaft | Straight Shaft, Diameter 28.58 [1.125], Keyway 7.9 X 32.5 [.31 X 1.28], Shaft Extension 46 [1.81] |
| Paint | Black Per Spec 209-13Aq |
| Product Height | 5.25 in |
| Product Length/Depth | 8.54 in |
| Product Type | Medium Duty Fixed Motor |
| Product Volume | 308.465 in³ |
| Product Weight | 20 lb |
| Product Width | 6.88 in |
| Special features | Shuttle Valve And Back-Pressure Valve Set At 13.8-15.9 Bar [200-230 Lbf/In2], And 2X M12 X 1.5 Metric O-Ring Diagnostic Ports |
| Sub-brand | None |
| System Working Temperature | 107 °C |
| Torque | 226.27 Nm |
| Trade Name | 74318 Series |
| Working pressure | 350 bar |