Danfoss
74318-DED
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74318-DED
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | B |
| Displacement | 40.6 cm³/rev |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service |
| Identification | Standard |
| Main Ports | 4-Bolt Manifold Mount Rear, Diameter 21.5 [.847] Ports, With 4 Holes .375-16 UNC-2B 16.8 [.66] Minimum Full Thread |
| Model Code | AAJAWH100AJ0A0B |
| Mounting Flange | SAE 2 Bolt B |
| Mounting Type | SAE B 2 Bolt |
| Output Shaft | .125;1 Taper, 25.4 [1.000] Diameter, 6.38 [.251 W X 23.4 [.92] L Keyway, .625-18 Unf-2A Thread With 4 [.16] Diameter Cross Hole, 59.4 [2.34] Shaft Extension (Key Included) |
| Paint | Primer Per Spec 209-13A |
| Product Height | 5.25 in |
| Product Length/Depth | 8.46 in |
| Product Type | Medium Duty Fixed Motor |
| Product Volume | 305.575 in³ |
| Product Weight | 20 lb |
| Product Width | 6.88 in |
| Special features | 6.20 Bar [90.0 Lbf/In2] Static Seal With Adaptor |
| Sub-brand | None |
| Trade Name | 74318 Series |