Danfoss
74328-DCK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74328-DCK
Product specifications
Characteristic | Value |
|---|---|
| Application | Agricultural Equipment, Forestry Equipment, Construction Equipment, Turf Care Equipment, Industrial Equipment |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | B |
| Displacement | 49.2 cm³/rev |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service |
| Flow rate | 177.12 l/min |
| Identification | Standard |
| Main Ports | 1.0625-12 UN-2B SAE O-Ring Ports - Rear |
| Maximum Displacement | 49.2 cm³/rev |
| Maximum Speed | 3000 RPM |
| Model Code | AAKABE400DD000B |
| Mounting Flange | SAE 2 Bolt B |
| Mounting Type | SAE B 2 Bolt |
| Output Shaft | 15 Tooth 16/32 Spline, Shaft Ext 46 [1.81] |
| Paint | None |
| Product Height | 5.25 in |
| Product Length/Depth | 8.54 in |
| Product material | Cast Iron |
| Product Type | Medium Duty Fixed Motor |
| Product Volume | 308.465 in³ |
| Product Weight | 20 lb |
| Product Width | 6.88 in |
| Special features | Coupled with "AUBURN GEAR PLANETORY GEARBOX PART# 7WB15328Z",with speed sensor magnetic pickup (9 pulse) with 3 pin Weather Pack connector with 127 [5.0] Lead wire |
| Sub-brand | None |
| System Working Temperature | 107 °C |
| Torque | 246.78 Nm |
| Trade Name | 74328 Series |
| Working pressure | 315 bar |