Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
7443
SEAL_GLAND_BUSHING
7443
Where to buy
Export PDF
Tools
Add to comparison
7443
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
1.500
Product length mm
38.100
Product width in
1.000
Product width mm
25.400