DRUCKFEDER 3,20X 21,80X 43,80 n=5,75
744938
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
744938
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 5,75 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 18,6000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 43,8000 mm |
| Spring, Outside Diameter | 25,0000 mm |
| Spring, Rate | 17,930 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,2000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |