DRUCKFEDER 2,40X 22,35X 47,80 n= 6,05
744953
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
744953
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 6,05 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 19,9500 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 47,8000 mm |
| Spring, Outside Diameter | 24,7500 mm |
| Spring, Rate | 5,000 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,4000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |