Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74600-104
BRG NTA916
74600-104
Tools
Add to comparison
Add to comparison
74600-104
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.570
Product height mm
14.478
Product length in
0.650
Product length mm
16.510
Product width in
0.570
Product width mm
14.478