BRG HJ162416 320/box
74600-153
Tools74600-153 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |