
Danfoss
74604-904
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74604-904
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in all configurations and sizes | |
| Package contents | Piston | |
| Product Height | .6877 in | |
| Product Length/Depth | 1.49 in | |
| Product material | Carbon steel | |
| Product Type | Piston Pump Accessory | |
| Product Volume | .705 in³ | |
| Product Weight | 2 lb | |
| Product Width | .6877 in | |
| Sub-brand | None | |
| Trade Name | None |