HSNG ASSY
74624-307
Tools74624-307 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing assembly |
| Product height in | 133.180 |
| Product height mm | 3382.772 |
| Product length in | 202.770 |
| Product length mm | 5150.358 |
| Product width in | 171.400 |
| Product width mm | 4353.560 |