Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74624-DAM
HIGH TORQUE MTR
74624-DAM
Tools
Add to comparison
Add to comparison
74624-DAM
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.120
Product height mm
130.048
Product length in
10.390
Product length mm
263.906
Product width in
6.880
Product width mm
174.752