Danfoss
74624-DBK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74624-DBK
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | B |
| Displacement | 82.6 cm³/rev |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service |
| Flow rate | 150 l/min |
| Identification | Standard |
| Main Ports | 1.0625-12 UN-2B O-Ring Port Size -12 Accepts Fittings For SAE J1926 - (Top) |
| Maximum Displacement | 82.6 cm³/rev |
| Maximum Speed | 1500 RPM |
| Model Code | AAZAABB0000B0B |
| Mounting Flange | SAE 2 Bolt B-B |
| Mounting Type | SAE B-B 2 Bolt |
| Output Shaft | Straight Shaft Dia 25.4 [1.00], Keyway 6.35 X 38.1 [.250 X 1.50], Shaft Ext 63.5 [2.50] (Key Included) |
| Paint | Black Per Spec 209-13B |
| Product Height | 5.12 in |
| Product Length/Depth | 11.08 in |
| Product material | Cast Iron |
| Product Type | Medium Duty Fixed Motor |
| Product Volume | 390.3 in³ |
| Product Weight | 24.03 lb |
| Product Width | 6.88 in |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | 107 °C |
| Torque | 329 Nm |
| Trade Name | 74624 Series |
| Working pressure | 250 bar |