Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74644-DAJ
MOTOR-FIXED DISP, 746XX-82CC
74644-DAJ
Tools
Add to comparison
Add to comparison
74644-DAJ
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.120
Product height mm
130.048
Product length in
11.080
Product length mm
281.432
Product width in
6.880
Product width mm
174.752