SECHSK.MUTTER M 8 DIN 985-8
747196
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | 8 |
Nut, Height | 8,000 mm |
Nut, Hex Width | 10,000 mm |
Nut, Square Width | N/A |
Nut, Type | LOCK |
Remarks | N/A |
Standard | DIN 985 |
Standard Class Level | N/A |
Thread, Size | M8 |
Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |