750-347
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
750-347
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Canbus Coupler |
| Product Height | .538 in |
| Product Length/Depth | 2.94 in |
| Product Type | Spare Part |
| Product Volume | 3.954 in³ |
| Product Width | 2.5 in |
| Sub-brand | None |
| Trade Name | None |