7550-1.225
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7550-1.225
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Switch | |
| Product Height | 2.53 in | |
| Product Length/Depth | 1.225 in | |
| Product Type | Switch | |
| Product Volume | 5.858 in³ | |
| Product Width | 1.89 in | |
| Sub-brand | None | |
| Trade Name | None |