SWITCH
7550-1.725
Tools7550-1.725 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 2.530 |
| Product height mm | 64.262 |
| Product length in | 1.725 |
| Product length mm | 43.815 |
| Product width in | 1.890 |
| Product width mm | 48.006 |