PROX SWITCH (OBSOLETE)
7550-3.775
Tools7550-3.775 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Switch |
| Product height in | 2.530 |
| Product height mm | 64.262 |
| Product length in | 3.775 |
| Product length mm | 95.885 |
| Product width in | 1.890 |
| Product width mm | 48.006 |