Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 75731 | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.000 | |
| Hex size 1 MM | 25.400 | |
| Hex size 2 IN | 0.063 | |
| Hex size 2 MM | 1.600 | |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product height in | 1.300 | |
| Product height mm | 33.020 | |
| Product length in | 2.740 | |
| Product length mm | 69.596 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Thread sealant | NO | No |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522083775 |
