Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | 15 |
| Describes displacement | 30 1/cm3 |
| factor used for pricing | 0,90 |
| Index of valve plate | +0.5 |
| leading prod price dependency | 11015183 |
| ROTATION | double direction |
| Size/Dimensions | L12.2XW20XH1.2 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |