Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
760881
PLUG
760881
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
760881
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.110
Product height mm
28.194
Product length in
1.280
Product length mm
32.512
Product width in
1.110
Product width mm
28.194