Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.432 |
| Inside diameter MM | 10.973 |
| Item type | O-Ring |
| Outside diameter IN | 0.592 |
| Outside diameter MM | 15.037 |
| Product height in | 0.597 |
| Product height mm | 15.164 |
| Product length in | 0.040 |
| Product length mm | 1.016 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.597 |
| Product width mm | 15.164 |
| Thickness IN | 0.080 |
| Thickness MM | 2.032 |
