PUMP-VAR DISP, S1PV125 CW
7620-255
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 1 piston pumps
7620-255
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 13.300 |
| Product height mm | 337.820 |
| Product length in | 20.580 |
| Product length mm | 522.732 |
| Product width in | 12.180 |
| Product width mm | 309.372 |