76 VARIABLE PUMP CW, ACA762005R0A00EKG002G0D040G00000A
7620-358
Model code: ACA762005R0A00EKG002G0D040G00000A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 1 piston pumps
7620-358
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | D | Charge pump with external discharge port for 7/8-14 UNF SAE o-ring fitting, with steel hex plug |
| Charge pump displacement | 4 | 1.70 cid [27.9 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | EK | Electronic proportional control 24 volt DC without electronic driver |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | G | 1.85 [.073] Diameter |
| CPRV setting | G | 280 psi [19 bar] |
| Design code | A | Design code A |
| Design type | 0 | Ball-guide, Model 76 |
| Displacement | 76 | 124.8 cm3/r (7.616 in3/r) at 18 deg |
| Flow rate gpm | 91.5 | |
| Flow rate lpm | 346.3 | |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 05 | 1.750 diameter straight with parallel keyway (all displacements) |
| Main ports | A | 1.00 code 61 per SAE J518 (not for new applications) |
| Maximum output speed | 2775 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA762005R0A00EKG002G0D040G000 | |
| Model Code 2 | 00A | |
| Mounting flange | 4-BOLT-D | 4-bolt-D |
| Output torque lbf*in | 4242.4 | |
| Output torque n*m | 479.3 | |
| Paint | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 2 | Internal pressure override |
| Pressure override setting | G | 3500 psi [241 bar] |
| Product height in | 13.310 | |
| Product height mm | 338.074 | |
| Product length in | 21.090 | |
| Product length mm | 535.686 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 12.370 | |
| Product width mm | 314.198 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure bar | 241 | |
| Working pressure psi | 3500 |