Danfoss
7620-372
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7620-372
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 15 bar |
| Charge Pump | Charge Pump Included |
| Charge Pump Displacement | 27.9 cm³/rev |
| Charge Pump Special Features | None |
| Configuration | Single |
| Control | Electronic Proportional Control 12 Volt DC Without Electronic Driver |
| Control Supply Orifice Diameter | .028 in |
| Design code | A |
| Design type | Ball-Guide |
| Displacement | 124.8 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready |
| Flow at Rated Speed and PSI | 333 l/min |
| Identification | Standard |
| Main Port Orientation | Radial |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 |
| Maximum Input Torque | 514 Nm |
| Minimum Working Pressure | 420 bar |
| Model Code | ACA762013L0B00EJA000000B40D000A0A |
| Mounting Flange Location | Standard J744 |
| Paint | Finish Black |
| Product Height | 13.3 in |
| Product Length/Depth | 20.58 in |
| Product Type | Heavy Duty Closed Circuit Pump |
| Product Volume | 3333.837 in³ |
| Product Weight | 101.7 lb |
| Product Width | 12.18 in |
| Shaft rotation | Left |
| Special features | None |
| Special Pump Assembly Features | None |
| Sub-brand | None |
| Trade Name | Series 1 |
| Type | Variable Displacement |
| Valve Plate | Standard, V-Groove |
| Working pressure - max | 480 bar |