Danfoss
7620-383
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7620-383
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 19 bar | |
| Charge Pump | Charge Pump With External Discharge Port For 7/8-14 UNF SAE O-Ring Fitting; With Steel Hex Plug | |
| Charge Pump Displacement | 27.9 cm³/rev | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control Supply Orifice Diameter | .073 in | |
| Design code | A | |
| Design type | Ball-Guide | |
| Displacement | 124.8 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 333 l/min | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 61 Per SAE J518 | |
| Maximum Input Torque | 514 Nm | |
| Minimum Working Pressure | 420 bar | |
| Model Code | ACA762002R0A00MAG002G0D040G00000A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Finish Blue | |
| Pressure Override Setting Port A | 241 bar | |
| Product Height | 13.31 in | |
| Product Length/Depth | 21.03 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 3462.478 in³ | |
| Product Weight | 101.7 lb | |
| Product Width | 12.37 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Special Pump Assembly Features | None | |
| Sub-brand | None | |
| Trade Name | Series 1 | |
| Type | Variable Displacement | |
| Valve Plate | Standard, V-Groove | |
| Working pressure - max | 480 bar |