Danfoss
7620-407
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7620-407
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 23 bar | |
| Charge Pump | Charge Pump Included | |
| Charge Pump Displacement | 27.9 cm³/rev | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control options | CONTROL VOLTAGE 24 VDC | |
| Control Supply Orifice Diameter | .073 in | |
| Design code | A | |
| Design type | Ball-Guide | |
| Displacement | 124.8 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 333 l/min | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 | |
| Maximum Input Torque | 514 Nm | |
| Minimum Working Pressure | 420 bar | |
| Model Code | ACA762027R0B00EKG000000B40K00000A | |
| Paint | Finish Blue | |
| Product Height | 13.3 in | |
| Product Length/Depth | 20.58 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 3333.837 in³ | |
| Product Weight | 101.7 lb | |
| Product Width | 12.18 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Special Pump Assembly Features | None | |
| Sub-brand | None | |
| Trade Name | Series 1 | |
| Type | Variable Displacement | |
| Valve Plate | Standard, V-Groove | |
| Working pressure - max | 480 bar |