PUMP-VAR DISP, S1PV125 CW, ACA762013R1B00EKGFF2L0H040D00000A
7620-413
Model code: ACA762013R1B00EKGFF2L0H040D00000A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 1 piston pumps
7620-413
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| Charge pump | H | Charge pump with remote pressure filter ports on -A- port side and inlet gauge port on -B- port side |
| Charge pump displacement | 4 | 1.70 cid [27.9 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | EK | Electronic proportional control 24 volt DC without electronic driver |
| Control orifice upper servo S1 | F | 1.65 [.065] Diameter |
| Control orifice upper servo S2 | F | 1.65 [.065] Diameter |
| Control special features | 0 | No control special features |
| Control supply orifice | G | 1.85 [.073] Diameter |
| CPRV setting | D | 220 psi [15 bar] |
| Design code | A | Design code A |
| Design type | 0 | Ball-guide, Model 76 |
| Displacement | 76 | 124.8 cm3/r (7.616 in3/r) at 18 deg |
| Flow rate gpm | 91.5 | |
| Flow rate LPM | 346.3 | |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 13 | 13 tooth 8/16 pitch spline (all displacements) |
| Main ports | B | 1.00 code 62 per SAE J518 |
| Maximum output speed | 2775 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA762013R1B00EKGFF2L0H040D000 | |
| Model Code 2 | 00A | |
| Mounting flange | 4-BOLT-D | 4-bolt-D |
| Output torque lbf*in | 6666.7 | |
| Output torque n*m | 753.2 | |
| PAINT | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 2 | Internal pressure override |
| Pressure override setting | L | 5500 psi [379 bar] |
| Product height in | 13.300 | |
| Product height mm | 337.820 | |
| Product length in | 20.580 | |
| Product length mm | 522.732 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 12.180 | |
| Product width mm | 309.372 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 379 | |
| Working pressure psi | 5500 |