Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
762488
RETAINING RING
762488
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
762488
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.591
Product height mm
15.011
Product length in
0.087
Product length mm
2.210
Product width in
0.591
Product width mm
15.011