Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
762768-C
CASTING
762768-C
Where to buy
Export PDF
Tools
Add to comparison
762768-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.165
Product height mm
55.000
Product length in
3.386
Product length mm
86.000
Product width in
3.386
Product width mm
86.000