Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
762920
SPACERDLF
762920
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
762920
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Inside diameter IN
6.000
Inside diameter MM
52.400
Outside diameter IN
1.0000
Outside diameter MM
79.4000
Thickness IN
0.300
Thickness MM
7.62