Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
762921
WASHER
762921
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
762921
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Inside diameter IN
0.220
Inside diameter MM
5.588
Outside diameter IN
0.4330
Outside diameter MM
10.9980
Thickness IN
0.039
Thickness MM
1.00