Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
762988-C
CASTING
762988-C
Where to buy
Export PDF
Tools
Add to comparison
762988-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.126
Product height mm
54.000
Product length in
3.780
Product length mm
96.000
Product width in
3.346
Product width mm
85.000