7629X1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 22617-1
7629X1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Durometer | 90 | |
| Inside diameter | .185 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .301 in | |
| Product Length/Depth | .058 in | |
| Product material | Buna-N | |
| Product Volume | .005 in³ | |
| Product Weight | .001 lb | |
| Product Width | .301 in | |
| Thickness | .058 in | |
| UNSPSC | 40183100 | |
| UPC | 725975053836 |