7629X3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 22617-3
7629X3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Durometer | 90 | |
| Inside diameter | .301 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .429 in | |
| Product Length/Depth | .064 in | |
| Product material | Buna-N | |
| Product Volume | .012 in³ | |
| Product Weight | .0002 lb | |
| Product Width | .429 in | |
| Thickness | .064 in | |
| UNSPSC | 40183100 | |
| UPC | 639789260796 |