Danfoss
7630-017
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7630-017
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 125 cm³/rev |
| Feature | Compact designDynamic machine controlPro-FX ready |
| Flow rate | 87.9 gal/min |
| Identification | Standard |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, Standard Pressure Series (Code 61) |
| Maximum Speed | 3425 RPM |
| Model Code | HHD763013AB1B401K00000A |
| Mounting Flange | SAE 4 Bolt D |
| Mounting Type | SAE D 4 Bolt |
| Output Shaft | 13 Tooth 8/16 Pitch Spline (Model 76) |
| Paint | Primer Blue |
| Product Height | 7.88 in |
| Product Length/Depth | 15.69 in |
| Product material | Cast Iron |
| Product Type | Heavy Duty Fixed Motor |
| Product Volume | 971.788 in³ |
| Product Weight | 54.5 lb |
| Product Width | 7.86 in |
| Relief valve setting | 0 bar |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | 180 °F |
| Torque | 781 Nm |
| Trade Name | Series 1 |
| Working pressure | 420 bar |