CASTING BODY
763119-C
Tools763119-C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 18.110 |
| Product height mm | 460.000 |
| Product length in | 37.402 |
| Product length mm | 950.000 |
| Product width in | 18.110 |
| Product width mm | 460.000 |