Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Item type | O-Ring |
| Outside diameter IN | 0.620 |
| Outside diameter MM | 15.748 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thickness IN | 0.090 |
| Thickness MM | 2.286 |