Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
763635
PLUG
763635
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
763635
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.815
Product height mm
20.700
Product length in
1.102
Product length mm
28.000
Product width in
0.059
Product width mm
1.500